Quantity | Unit price |
---|---|
250 - 1249 | $0.332 |
1250 - 2499 | $0.1761 |
2500 - 12499 | $0.1006 |
12500 + | $0.0869 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 22.5 mm |
Inside Diameter | 0.886 in |
Fitting Diameter | 25.0 mm |
Fitting Diameter | 0.984 in |
Fitting Height | 7.5 mm |
Fitting Height | 0.295 in |
Flange Diameter | 29.0 mm |
Flange Diameter | 1.142 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue