Menu Search

Compression Cam Latch - ; ;

High quality Lever Latch with an offset design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications.
Item code:

20022082

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 $15.7378
2 - 9 $14.9509
10 + $14.2035
Standard pack: 2

Order any quantity

Total price

$15.74

1 x $15.7378

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Handle Finish Bright Chrome
Latch Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us