Menu Search

Quarter Turn Latch 6.0 mm Square Key; Maximum Grip - 20.5 mm | 0.807 in;

Item code:

066122611E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $7.1758
500 - 2499 $6.817
2500 + $6.4762
Standard pack: 100

Order any quantity

Total price

$717.58

100 x $7.1758

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Finish Black Powder Coated
Housing Material Die Cast Zinc Alloy
Latch Material Die Cast Zinc Alloy
Special Features Fixed with Lock Nut
Grip Range 20.5 mm
Maximum Grip 20.5 mm
Key Type 6.0 mm Square Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us