Quantity | Unit price |
---|---|
100 - 499 | $7.2486 |
500 - 2499 | $6.8862 |
2500 + | $6.5418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Chrome Plated |
Full Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Material | Zinc Alloy |
Special Features | Fixed with Lock Nut |
Grip Range | 13.5 mm |
Grip Range | 0.531 in |
Knob Length | 1.6 mm |
Knob Length | 0.063 in |
Maximum Compatible Door Thickness | 1.6 mm |
Maximum Compatible Door Thickness | 0.063 in |
Maximum Grip | 13.5 mm |
Maximum Grip | 0.531 in |
Key Type | 6.0 mm Square Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue