Quantity | Unit price |
---|---|
100 - 499 | $26.0921 |
500 - 2499 | $24.7876 |
2500 + | $23.5482 |
Housing Diameter | 23.0 mm |
---|---|
Housing Diameter | 0.906 in |
Housing Height | 21.7 mm |
Housing Height | 0.854 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Minimum Grip | 25.2 mm |
Minimum Grip | 0.992 in |
Maximum Grip | 30.4 mm |
Maximum Grip | 1.197 in |
Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Cam Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Tubular Key Operated Handle |
Key Type | Tubular Key |
Head Style | Tubular |
Latch Style | Compression |
Standards | IP65 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue