Menu Search

- Yellow ; PA ; Overall Width - 15.0 mm | 0.591 in ; Overall Length - 15.0 mm | 0.591 in ; ; Squares

This yellow masking square is made of polyimide substrate offering high chemical and abrasion resistance. It is suitable for powder coating and E-coating applications. The adhesive backing leave no residue when removed.
Item code:

499013

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $339.4513
5 - 24 $322.4788
25 + $306.3549
Standard pack: 1

Order in multiple of 1

Total price

$339.45

1 x $339.4513

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Material PA
Tape Type Squares
Overall Length 15.0 mm
Overall Width 15.0 mm
Roll Quantity 2000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us