Menu Search

Masking Tape - Green ; Polyester ; ; ; 180 °C; Discs

Green Discs up to +180°C made from Polyester. Quick adhesion for time saving application. Can be used for a range of applications, such as powder coating and anodizing. Clean removal, they won't leave behind residue.
Item code:

460502

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $190.4817
5 - 24 $180.9577
25 + $171.9098
Standard pack: 1

Order in multiple of 1

Total price

$190.48

1 x $190.4817

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Material Polyester
Tape Type Discs
Roll Quantity 2000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us