Menu Search

Masking Straight Cap & Plug - 1.6 mm | 0.063 in Cap Inside Diameter, 260 - 0 °C | 500 - 32 °F Temperature, Natural Inside Height Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Moulded from a specially formulated silicone rubber, these caps contain no colouring agent that could bleed under high temperature conditions. Suitable for protecting studs, pins, tube ends and more. Can also be used as a plug to mask threaded and non-threaded holes.
Item code:

ST-0120-0400

978 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0422
5000 - 24999 $0.0401
25000 + $0.0381
Standard pack: 1000

Order in multiple of 1000

Total price

$42.20

1000 x $0.0422

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Natural
Cap Inside Diameter 1.6 mm
Inside Height 10.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us