Menu Search

Masking Tubing 14.0 mm (ID) 25.0 m (L) Green

Star Tubing is highly flexible and can fit several ranges. Fits over threaded studs, non-threaded tubes or irregular shapes to provide a masking solution.
Item code:

1255017

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $414.7833
5 - 24 $394.0441
25 + $374.3419
Standard pack: 1

Order in multiple of 1

Total price

$414.78

1 x $414.7833

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Material Silicone
Inside Diameter 14.0 mm
Roll Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us