Menu Search

Masking Tubing 9.5 mm (ID) 25.0 m (L) White

Star Tubing is highly flexible and can fit several ranges. Fits over threaded studs, non-threaded tubes or irregular shapes to provide a masking solution.
Item code:

1255015

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $244.366
5 - 24 $232.1478
25 + $220.5403
Standard pack: 1

Order in multiple of 1

Total price

$244.37

1 x $244.366

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Silicone
Inside Diameter 9.5 mm
Roll Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us