Menu Search

Masking Tubing 7.3 mm (ID) 25.0 m (L) Yellow

Star Tubing is highly flexible and can fit several ranges. Fits over threaded studs, non-threaded tubes or irregular shapes to provide a masking solution.
Item code:

1255014

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $233.5798
5 - 24 $221.9008
25 + $210.8058
Standard pack: 1

Order in multiple of 1

Total price

$233.58

1 x $233.5798

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Material Silicone
Inside Diameter 7.3 mm
Roll Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us