Quantity | Unit price |
---|---|
100 - 499 | $2.3508 |
500 - 2499 | $2.2333 |
2500 + | $2.1216 |
Fitting Style | Push Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 33.5 mm |
Minimum Overall Diameter | 1.320 in |
Maximum Overall Diameter | 39.3 mm |
Maximum Overall Diameter | 1.547 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue