Menu Search

Masking Cones Cap 5.8 mm 10.1 mm 27.9 mm Black

Masking Cone Plug, with a tapered design, allows the part to plug multiple inner diameters or to cap multiple outside diameters. Common applications include; powder coating, e-coating, plating and anodising.
Item code:

461898

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1662
5000 + $0.1579
Standard pack: 1000

Order in multiple of 1000

Total price

$166.20

1000 x $0.1662

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Ethylene Propylene Diene Monomer
Colour Black
Overall Height 27.9 mm
Plug Diameter 10.1 mm
Flange Diameter 16.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us