Menu Search

Screw Crossed Drive M1.6 Reny Natural

A micro machine screw with a countersunk head that features a crossed drive. Made from UL rated Plastic.
Item code:

1439984

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $1.677
100 - 499 $0.9583
500 + $0.9103
Standard pack: 100

Order in multiple of 100

Total price

$16.77

10 x $1.677

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M1.6
Countersunk Screw Degree 90
Drive Type Crossed Drive
Head Type Countersunk Head
Screw Type Machine Screw
Colour Natural
Material Reny
Full Material Reny (50% Glass Fibre Reinforced Polyamide MXD6)
Material Flammability Standard UL94 HB

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us