Menu Search

Lobed Knob - Thread Size - M8, Overall Diameter - 60.0 mm | 2.362 in, Overall Height - 30.0 mm | 1.181 in, Material - PA

Black M8 Female Knob has 60.0 mm | 2.362 in diameter with 6 lobes for excellent grip and comfort during adjustment.
Item code:

497479

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $5.1836
250 - 1249 $2.962
1250 + $2.8139
Standard pack: 250

Order in multiple of 25

Total price

$129.59

25 x $5.1836

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material PA
Material PA
Mount Type Female
Thread Material Steel
Knob Height 18.0 mm
Overall Diameter 60.0 mm
Overall Height 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us