Menu Search

Lobed Knob - Thread Size - M8, Overall Diameter - 40.0 mm | 1.575 in, Overall Height - 20.0 mm | 0.787 in, Material - PA

Black M8 Female Knob has 40.0 mm | 1.575 in diameter with 6 lobes for excellent grip and comfort during adjustment.
Item code:

497477

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $5.9627
500 - 2499 $3.4072
2500 + $3.2369
Standard pack: 500

Order in multiple of 50

Total price

$298.14

50 x $5.9627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material PA
Material PA
Mount Type Female
Thread Material Steel
Knob Height 12.0 mm
Overall Diameter 40.0 mm
Overall Height 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us