Menu Search

Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10

Item code:

493948

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $10.2544
50 + $9.7417
Standard pack: 10

Order in multiple of 10

Total price

$102.54

10 x $10.2544

Add sample +

Specifications

Imperial
Metric
SKU attributes
Insert Material Stainless Steel
Knob Material PP
Material PP
Mount Type Through Thread
Knob Height 12.0 mm
Overall Diameter 50.0 mm
Overall Height 26.0 mm
Thread Length 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us