Menu Search

Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Knob Height 35.0 mm | 1.378 in

Item code:

493925

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $6.6985
50 + $6.3637
Standard pack: 10

Order in multiple of 10

Total price

$66.99

10 x $6.6985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Material Steel
Knob Material PP
Material PP
Mount Type Female
Thread Material Steel
Knob Height 35.0 mm
Overall Diameter 60.0 mm
Overall Height 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us