Menu Search

Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10; Knob Height 30.0 mm | 1.181 in

Item code:

493922

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.8871
50 + $5.5927
Standard pack: 10

Order in multiple of 10

Total price

$58.87

10 x $5.8871

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Material Steel
Knob Material PP
Material PP
Mount Type Female
Knob Height 30.0 mm
Overall Diameter 50.0 mm
Overall Height 30.0 mm
Thread Length 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us