Quantity | Unit price |
---|---|
1 - 9 | $8.6499 |
10 - 49 | $4.9428 |
50 + | $4.6956 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Insert Material | Stainless Steel |
---|---|
Knob Material | PP |
Material | PP |
Mount Type | Female |
Knob Height | 25.0 mm |
Knob Height | 0.984 in |
Overall Diameter | 28.0 mm |
Overall Diameter | 1.102 in |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue