Menu Search

Lobed Knob - Thread Size - M10, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.2 mm | 1.228 in, Material - Stainless Steel

Stainless Steel 304 Female Thread M10 Knob features 5 lobes for excellent grip and comfort during adjustment.
Item code:

491353

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $47.0819
25 - 124 $44.7278
125 + $42.4914
Standard pack: 5

Order in multiple of 5

Total price

$235.41

5 x $47.0819

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Knob Material Stainless Steel
Material Stainless Steel
Mount Type Female
Overall Diameter 50.0 mm
Overall Height 31.2 mm
Thread Length 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us