Menu Search

Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8;

Item code:

491337

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $8.838
25 - 124 $8.3961
125 + $7.9763
Standard pack: 5

Order in multiple of 5

Total price

$44.19

5 x $8.838

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Material Brass
Knob Material TPE
Material PP;TPE
Mount Type Female
Knob Height 35.0 mm
Overall Diameter 60.0 mm
Overall Height 35.0 mm
Thread Length 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us