Menu Search

Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M6;

Item code:

491330

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $6.1167
25 - 124 $5.8108
125 + $5.5203
Standard pack: 5

Order in multiple of 5

Total price

$30.58

5 x $6.1167

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Material Brass
Knob Material TPE
Material PP;TPE
Mount Type Female
Knob Height 31.0 mm
Overall Diameter 50.0 mm
Overall Height 31.0 mm
Thread Length 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us