Menu Search

Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5; Knob Height 26.0 mm | 1.024 in

Item code:

491313

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $1.2135
50 + $1.1527
Standard pack: 10

Order in multiple of 10

Total price

$12.14

10 x $1.2135

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Material Brass
Knob Material TPE
Material PP;TPE
Mount Type Female
Knob Height 26.0 mm
Overall Diameter 28.0 mm
Overall Height 26.0 mm
Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us