Menu Search

Lobed Knob - Thread Size - M10, Overall Diameter - 50.0 mm | 1.969 in, , Material - Phenolic

Black M10 Female Knob has 50.0 mm | 1.969 in diameter with 7 lobes for excellent grip and comfort during adjustment.
Item code:

462092

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $8.8105
125 - 624 $8.37
625 + $7.9514
Standard pack: 25

Order in multiple of 25

Total price

$220.26

25 x $8.8105

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material Phenolic
Material Phenolic
Mount Type Female
Thread Material Steel
Overall Diameter 50.0 mm
Thread Length 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us