Menu Search

Lobed Knob - Thread Size - M8, Overall Diameter - 63.0 mm | 2.48 in, , Material - Phenolic

Black M8 Female Knob has 63.0 mm | 2.48 in diameter with 7 lobes for excellent grip and comfort during adjustment.
Item code:

462080

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $16.1247
50 - 249 $9.2141
250 + $8.7534
Standard pack: 50

Order in multiple of 5

Total price

$80.62

5 x $16.1247

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material Phenolic
Material Phenolic
Mount Type Female
Thread Material Steel
Overall Diameter 63.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us