Menu Search

Lobed Knob - Thread Size - M16, Overall Diameter - 80.0 mm | 3.15 in, , Material - Phenolic

Item code:

1255003

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $18.0915
125 - 624 $17.1869
625 + $16.3276
Standard pack: 25

Order in multiple of 25

Total price

$452.29

25 x $18.0915

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material Phenolic
Material Phenolic
Mount Type Female
Overall Diameter 80.0 mm
Thread Length 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us