Menu Search

Lobed Knob - Thread Size - M10, Overall Diameter - 50.0 mm | 1.969 in, Overall Height - 31.0 mm | 1.22 in, Material - PA

Item code:

1219036

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.9808
10 - 49 $7.9891
50 + $7.5896
Standard pack: 10

Order in multiple of 10

Total price

$13.98

1 x $13.9808

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Material Brass
Knob Material PA
Material PA
Mount Type Female
Overall Diameter 50.0 mm
Overall Height 31.0 mm
Thread Length 17.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us