Menu Search

Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M5; Knob Height 22.5 mm | 0.886 in

Item code:

1219014

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $19.1285
25 - 49 $10.9306
50 + $10.3841
Standard pack: 25

Order any quantity

Total price

$19.13

1 x $19.1285

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Insert Material Stainless Steel
Knob Material PA
Material PA
Mount Type Female
Knob Height 22.5 mm
Overall Diameter 32.0 mm
Overall Height 22.5 mm
Thread Length 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us