Quantity | Unit price |
---|---|
1 + | $1.4352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 76.0 mm |
---|---|
Overall Length | 2.992 in |
Leaf Thickness | 5.0 mm |
Leaf Thickness | 0.197 in |
Maximum Mounting Hole Size | 3.2 mm |
Maximum Mounting Hole Size | 0.126 in |
Overall Width | 51.0 mm |
Overall Width | 2.008 in |
Number of Mounting Holes | 4 |
Material | Stainless Steel |
Finish | Stainless Steel |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue