Quantity | Unit price |
---|---|
1 + | $5.5396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 3.0 mm |
---|---|
Leaf Thickness | 0.118 in |
Overall Length | 115.0 mm |
Overall Length | 4.528 in |
Overall Thickness | 3.0 mm |
Overall Thickness | 0.118 in |
Overall Width | 35.0 mm |
Overall Width | 1.378 in |
Pin Diameter | 16.0 mm |
Pin Diameter | 0.63 in |
Colour | Natural |
Leaf Shape | Rectangular |
Material | Stainless Steel |
Pin Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue