Menu Search

Heavy Duty Adjustable Feet 55.0 mm M12 75.0 mm Black

Item code:

462404

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
24 - 119 $19.3981
120 - 599 $18.4282
600 + $17.5068
Standard pack: 24

Order any quantity

Total price

$465.55

24 x $19.3981

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PA
Base Type Plain
Colour Black
Material PA;Stainless Steel
Mount Type Threaded Stud
Base Diameter 55.0 mm
Load Capacity 600.0 kg
Thread Length 75.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us