Menu Search

LED Spacers - Round, Imperial Spacers, Extruded, Black,T-1 & T1-3/4

In production

These LED Spacers come in 2 styles to fit either T-1 or T-1 3/4 LED's. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
$0.131 - $0.1379 In production
Round
Black
PVC
19.1 mm
$0.116 - $0.1221 In production
Round
Black
PVC
15.9 mm
LED Spacer - 4.8 mm | 0.189 in ; 19.1 mm | 0.752 in

LEDS2-12-26

Price Range
$0.1379 - $0.131

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4.8 mm
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

LEDS2-10-26

Price Range
$0.1221 - $0.116

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4.8 mm