Menu Search

LED Light Pipe - 1.5 mm | 0.059 in ; 6.4 mm | 0.252 in

Clear vertical light pipes designed to transport light from PCB mounted LED on to a display panel. This item has a domed top.
Item code:

VLP1-D-3

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1456
5000 + $0.1383
Standard pack: 1000

Order in multiple of 1000

Total price

$145.60

1000 x $0.1456

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polycarbonate
Head Shape Dome
Material PC
Hole Diameter 1.5 mm
Hole Spacing Length 4.7 mm
Maximum Operating Temperature 130 °C
Minimum Operating Temperature -40 °C
Minimum Panel Thickness 0.8 mm
Overall Width 6.4 mm
Pipe Diameter 3.0 mm
Pipe Length 16.5 mm
Stud Length 2.5 mm
Material Flammability Standard UL94 V-0
Package Quantity 1000
Style 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us