Menu Search

Latch And Lock Key 8.0 mm Triangle Key Zinc Alloy

Chrome Plated 8 mm Triangle small key for Mini Cam Locks and Quarter Turns made to fit Essentra Square locks.
Item code:

06738E

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 200

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Material Zinc Alloy
Key Type 8.0 mm Triangle
Overall Length 45.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us