Menu Search

Knurled Nut M8 10.0 mm 8.0 mm PA Natural

This knurled nut is made from black Nylon and is ideal for applications where tool-free installation is desired.
Item code:

0770080000VR

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1712
5000 + $0.1627
Standard pack: 1000

Order in multiple of 1000

Total price

$171.20

1000 x $0.1712

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Base Diameter 20.0 mm
Lip Height 3.5 mm
Lip Outside Diameter 10.0 mm
Overall Height 8.0 mm
Full Material Polyamide 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us