Menu Search

Cabinet Latch - Keyed Alike; Straight Latch ; Maximum Grip: 30.0 mm | 1.181 in; Keying - Keyed Alike; Die Cast Zinc Alloy

Item code:

492881

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $81.7675
10 - 49 $46.7243
50 + $44.388
Standard pack: 10

Order any quantity

Total price

$81.77

1 x $81.7675

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyed Alike
Key Type Round Key
Material Die Cast Zinc Alloy
Style Straight Latch
Cam Length 40.0 mm
Grip Range 30.0 mm
Maximum Grip 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us