Menu Search

Adjustable Feet 65.0 mm M10 75.0 mm Black

Item code:

493676

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $29.4069
40 - 199 $27.9366
200 + $26.5398
Standard pack: 8

Order in multiple of 8

Total price

$235.26

8 x $29.4069

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Type Swivel
Colour Black
Material PA;Stainless Steel
Mount Type Threaded Stud
Base Diameter 65.0 mm
Base Height 33.0 mm
Thread Length 75.0 mm
Swivel Articulation 30 °

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us