Quantity | Unit price |
---|---|
2 - 9 | $19.3132 |
10 - 49 | $18.3476 |
50 + | $17.4302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Material | Stainless Steel |
---|---|
Finish | Matt |
Full Material | Stainless Steel |
Handle Locking Type | Rest Position |
Knob Material | Die Cast Zinc |
Material | Stainless Steel |
Special Features | With Locking Rest Position |
Final End Force | 9.00 N |
Final End Force | 9.00 N |
Head Diameter | 18.2 mm |
Head Diameter | 0.717 in |
Initial End Force | 4.00 N |
Initial End Force | 4.00 N |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue