Quantity | Unit price |
---|---|
1 - 9 | $23.9918 |
10 - 49 | $13.7096 |
50 + | $13.0241 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Matt |
---|---|
Full Material | Polyamide |
Handle Locking Type | Non-Locking |
Knob Material | PA |
Material | PA |
Special Features | Without Rest Position |
Bolt Length | 6.0 mm |
Bolt Length | 0.236 in |
Final End Force | 16.00 N |
Final End Force | 16.00 N |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Initial End Force | 6.00 N |
Initial End Force | 6.00 N |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue