Quantity | Unit price |
---|---|
5 - 24 | $24.5664 |
25 - 124 | $23.3381 |
125 + | $22.1711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Flange Material | Steel |
Full Material | Thermoplastic |
Handle Type | Knob Handle |
Knob Material | PA |
Nose Material | Steel |
Base Length | 40.0 mm |
Base Length | 1.575 in |
Base Width | 18.0 mm |
Base Width | 0.709 in |
Compatible Plate Height | 4.5 mm |
Compatible Plate Height | 0.177 in |
Final End Force | 20.0 N |
Final End Force | 20.0 N |
Initial End Force | 7.00 N |
Initial End Force | 7.00 N |
Mounting Hole Distance | 30.0 mm |
Mounting Hole Distance | 1.181 in |
Nose Diameter | 6.0 mm |
Nose Diameter | 0.236 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue