Quantity | Unit price |
---|---|
2 - 19 | $43.7076 |
20 - 39 | $41.5222 |
40 + | $39.4461 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Burnished Steel |
---|---|
Body Material | Burnished Steel |
Colour | Black |
Finish | Burnished |
Nose Material | Burnished Steel |
Type | Cam Plunger |
Handle Length | 37.0 mm |
Handle Length | 1.457 in |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Nose Projection | 12.0 mm |
Nose Projection | 0.472 in |
Overall Length | 69.0 mm |
Overall Length | 2.717 in |
Thread Length | 36.0 mm |
Thread Length | 1.417 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue