Menu Search

Hose Wear Protector 304.8 mm Orange

Hose protector guards against abrasion caused by point of contact wear with abrasive surfaces. The Orange PVC protector can be secured with 3 cable ties.
Item code:

600762

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.5518
10 - 49 $7.7438
50 + $7.3566
Standard pack: 10

Order in multiple of 10

Total price

$13.55

1 x $13.5518

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyvinyl Chloride
Material PVC
Overall Length 304.8 mm
Wall Thickness 3.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us