Menu Search

Hose Wear Protector 203.2 mm Orange

Hose protector guards against abrasion caused by point of contact wear with abrasive surfaces. The Orange PVC protector can be secured with 3 cable ties.
Item code:

600626

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $9.2853
50 - 249 $5.3059
250 + $5.0406
Standard pack: 50

Order in multiple of 50

Total price

$46.43

5 x $9.2853

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyvinyl Chloride
Material PVC
Overall Length 203.2 mm
Wall Thickness 3.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us