Menu Search

Hose Wear Protector 152.4 mm Black

Hose Protector's guards against abrasion caused by point of contact wear with abrasive surfaces. The Black PVC protector can be secured with 3 cable ties.
Item code:

600624

38 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $3.9371
500 - 999 $3.7403
1000 + $3.5533
Standard pack: 50

Order in multiple of 50

Total price

$196.86

50 x $3.9371

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Overall Length 152.4 mm
Wall Thickness 3.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us