Menu Search

Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in ; Silicone ; Maximum Compatible Hole Diameter - 2.1 mm | 0.083 in Push Fit

Item code:

498738

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.3255
500 - 2499 $0.1861
2500 + $0.1767
Standard pack: 500

Order in multiple of 500

Total price

$16.28

50 x $0.3255

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Style Solid
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Minimum Taper Diameter 0.8 mm
Maximum Taper Diameter 2.1 mm
Overall Height 49.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us