Menu Search

Hex Head Cap Screw Natural PA Slotted Drive Part Threaded Screw M6; Thread Length 30.0 mm | 1.181 in; ;

Our range of slotted hex head bolts are made from natural Nylon, and are a versatile fastener for a wide range of applications and industries. This bolt can be fastened with a socket drive or a flat screwdriver.
Item code:

50M060100K030

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.3702
2500 - 12499 $0.3516
12500 + $0.3341
Standard pack: 500

Order in multiple of 50

Total price

$185.10

500 x $0.3702

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch/TPI 1.0 mm
Thread Length 30.0 mm
Thread Size M6
Colour Natural
Material PA
Full Material Polyamide 6.6
Drive Type Slotted Drive
Head Type Hexagonal Head
Screw Type Part Threaded Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us