Menu Search

Tube End Grip - PVC ; White ; Cylindrical ; With Finger Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 75.0 mm | 2.953 in

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

50521

556 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 699 $1.6744
700 - 3499 $0.9568
3500 + $0.909
Standard pack: 700

Order in multiple of 70

Total price

$117.21

70 x $1.6744

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 75.0 mm
Hole Diameter 15.9 mm
Grip Type With Finger Grip
Handle Shape Cylindrical
End Flange Yes
Full Material Polyvinyl Chloride
Colour White
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us