Menu Search

Sheet Metal Nut 6.0 mm 0.8 mm 3.0 mm 3.5 mm PA

A grommet nut is designed to snap into a pre-punched hole and is used alongside a screw to join multiple panels together. This comes in natural Nylon, has a round head, and is used in the electrical, electronic and automotive industries.
Item code:

162601400002

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.0316
1250 + $0.0301
Standard pack: 250

Order in multiple of 250

Total price

$7.90

250 x $0.0316

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Head Diameter 10.0 mm
Head Height 1.4 mm
Minimum Panel Thickness 0.8 mm
Full Material Polyamide 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us