Quantity | Unit price |
---|---|
100 - 999 | $1.0856 |
1000 - 4999 | $0.6204 |
5000 + | $0.5893 |
Vent Flap | No Vent Flap |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Colour | Yellow |
Nominal Diameter | 29.2 mm |
Nominal Diameter | 1.15 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue